SKU
114990219
$9.99
The Mix color ABS pack refills for 3Doodler 2

The Mix color ABS pack refills for 3Doodler 2.0 standard pen. It contains five mix colors that helps you to create glossy and colorful projects. The ABS packs sticks well that can easier to peel off materials such as paper, it has a decent bend and has less chance to snap than the PLA plastic as well.

This pack contains 5 mix colors:

  • 5 strands of SUNY (10" each)

  • 5 strands of HOOD(10" each)

  • 5 strands of PLUM (10" each)

  • 5 strands of CHOC (10" each)

  • 5 strands of TEAL (10" each)

Please note: this product will not be delivered to the areas below

  • Japan

  • Korea

This product is only for the retail customer

Documents:

User Manuals

Community

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 255mm x75mm x4.5mm
Weight G.W 50g