SKU
114990218
Rating:
100% of 100
$99.00
3Doodler 2.0-USA standard, 3doodler
The 3Doodler is the world’s first and best 3D printing pen that allows you to draw in 3D by extruding heated plastic filament that cools almost instantly into a solid, stable structure. You’ll be able to draw up into the air and create anything you can think of, whether it be a lamp shade, an architectural model, decorations, or even jewelry.

Note: this product will not be delivered to the areas below

  • Japan


  • Korea

This product is only for the retail customer
Features:

  • 75% smaller than the original


  • Only 50g, less than half weight of the original


  • Sleek anodized aluminum casing


  • New nozzle design


  • 50% less power consumption


  • Double-click function for continuous flow


  • For ages 14 and up

Documents:
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 280mm x130mm x75mm
Weight G.W 598g
Battery Exclude

Part List

3Doodler 2.0-USA standard 1

ECCN/HTS

HSCODE 8477599000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.