SKU
101020081
$19.90
The Grove 6 – Axis Accelerometer&Compass v2 has 3 magnetic field channels and 3 acceleration channels, and 16-bit data output

PRODUCT DETAILS

The Grove 6 – Axis Accelerometer&Compass v2 has 3 magnetic field channels and 3 acceleration channels, and 16-bit data output. It can be used easy with micro controller via I2C or SPI port.
This sensor can be configured to generate an interrupt signal for free-fall, motion detection and magnetic field detection.
Features:
  • SPI / I2C interfaces
  • Programmable interrupt
  • Wide Full Scale Range
    ±2/±4/±8/±12 gauss magnetic full scale
    ±2/±4/±6/±8/±16g acceleration full scale
  • Power-down mode / low-power mode

Technical details

Dimensions 100mm x80mm x11mm
Weight G.W 10g
Battery Exclude
Working Voltage 3.3V - 5V
Control Mode I2C / SPI
Operating Temperature -40 ~ +85°C

Part List

Grove - 6-Axis Accelerometer&Compass v2.0 1
Grove Cable 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 9015900090
UPC 841454108795
ROHS 1

LEARN AND DOCUMENTS

Learn

Use a 6-axis sensor (compass + accelerometer) to refine your heading estimates as you weave through in three-dimensional space.
Wiki of Grove - 6-Axis Accelerometer&Compass V2.0

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ