
Grove - Serial Blueseeed TH (CSR BC417) is an easy to use module compatible with the existing Grove Base Shield, and designed for transparent wireless serial connection setup
Grove - Serial Blueseeed TH (CSR BC417) is an easy to use module compatible with the existing Grove Base Shield, and designed for transparent wireless serial connection setup. The Grove - CSR BC417 module is fully qualified BluetoothV2.0+EDR(Enhanced Data Rate) 2Mbps Modulation with a complete 2.4GHz radio transceiver and baseband. It uses CSR Bluecore 04-External single chip Bluetooth system with CMOS technology and with AFH(Adaptive Frequency Hopping Feature).
Features:
Fully Qualified Bluetooth V2.0+EDR 3Mbps Modulation
Selectable baud rate
Auto-reconnect in 30 min when disconnected as a result of beyond the range of connection
Technical details
Dimensions | 140mm x85mm x11.6mm |
Weight | G.W 10g |
Battery | Exclude |
Operating Voltage | 5.0VDC |
Data Rate | 2Mbps |
RF Transmit Power (Max) | +4dBm |
Sensitivity | -80dBm |
Part List
Grove - Serial Bluetooth v3.0 | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8473.30.5100 |
UPC | 841454107705 |
DIY a car that controlled by track ball, cool gift for your kids!
Today , we will show you a terror of small doll . we use a controller to small doll eyes emit light of terror , It can swing and turn my hands and my head and emits a scream of terror . It also has a mount , Mount a PIR Sensor above . When someone close t
Wiki of Grove - Serial Bluetooth v3.0
Product Faqs
Hi there~ Yes , you can. Regards
can you tell me why doesn't work(compatible) ?