SKU
114990229
$8.90
-
+
A simple to use motor shield for the Spark Core and Photon

A simple to use motor shield for the Spark Core and Photon. This board is designed to simplify the process of making small roving robots using a Photon or Spark Core. The shield is designed to be used with low cost robot chassis to make simple autonomous robots.

Features

  • Dual bi-directional motor control using TB6612FMG dual H-bridge

  • Dual open drain 2A MOSFET outputs

  • Socket for HC-SRo4

  • Socket for 5V I2C Interface

  • Provides 5V regulated power to Photon or Core

Specification

  • Max. Input voltage: 12V

  • Min. Input voltage: 6V

  • Max. Current M1 and M2: 2A

  • Max. current I2C 5V supply: 80mA

Part List

  • 1 x PhoBot v1.0

The board has an accompanying C library that can be found on GitHub here.

For technical support and suggestions, please visit our forum.

Technical details

Dimensions 80mm x120mm x12mm
Weight G.W 18g
Battery Exclude

ECCN/HTS

HSCODE 8517709000
UPC 841454105138
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.