SKU
114990248
$39.90
-
+
This thin-film solar panel is made of CIGS material which is very flexible
This thin-film solar panel is made of CIGS material which is very flexible. It performs 14% solar energy transformation efficiency which is much higher than that of other thin-film solar panels.
In addition to its high efficiency, our solar panel is build on an ultra-thin back sheet which can be rolled 360 degrees. It packages with special ETFE film which is durable and high light transmittance.
Features:
  • Thin-film
  • flexible
  • Waterproof
  • Lightweight
Specification:
  • Dimensions: 350*170*1(±0,2) mm
  • Open-circuit Voltage: 6.7V
  • Voltage: 5.3 V
  • Current: 950 mA
  • Power: 5W
  • Material: CIGS
  • Weight: 56g

Part List:
1 x 5W CIGS Solar Cloth
Document:
Technical support: zuoyu@pionovasion.com
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 356mm x162mm x1.1mm
Weight G.W 66g
Battery Exclude

ECCN/HTS

HSCODE 8541402000
USHSCODE 8541406015
UPC 841454112662
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.