SKU
321050032
Rating:
100% of 100
$2.95
This product is retired, please consider our USB Cable selection as your alternative choice

PRODUCT DETAILS

This product is retired, please consider our USB Cable selection as your alternative choice.

Especially designed for Raspberry Pi / Android Tablet / Android cell phone / Android mini PC and so on. You don't have to unplug the cable when you don't need to charge for raspberry Pi / Android Tablet / cellphone etc.
Features:
  • USB Switch Charging
  • Cable Material: Plastic
  • Weight: 45g
  • Length: 150 cm
Part List:
1 x USB Cable

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 55g
Battery Exclude

ECCN/HTS

HSCODE 8544421900
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ