SKU
107990012
Rating:
100% of 100
$31.00
The amp is stereo efficient, digital amplifier power stage for driving speakers up to 2x10W/4Ω

PRODUCT DETAILS

The amp is stereo efficient, digital amplifier power stage for driving speakers up to 2x10W/4Ω. The high efficiency of the amp allows it to do 2x10W/4Ω without external heat sink. This module has standby and mute function, so Arduino can control it how and when it works.
Features:
Supply Voltage ±2.5 ~ ±11 V
Audio In ±0.52V (max.)@±10V
Stereo Output Power 10WRMS per channel @ ±10V, 4 Ω (for CS6A4983)
Specification:
Connections
  • 3.5mm audio jack
  • Speakers screw wire connector
  • Power supply screw wire connector
Applications
  • Hifi Audio Power Amplifier
Part List:
1 x Current Assisted Class A Linear Amplifier
2 x chip
2 x heat sink
Technical support:support@canaan-semi.com

Technical details

Dimensions 80mm x120mm x22mm
Weight G.W 69g
Battery Exclude

ECCN/HTS

HSCODE 8518900090
UPC 841454110569

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ