SKU
103990079
$30.00
Arduino is a massive ecosystem, if there's a way for the Raspberry Pi GPIO interface to adapt to Arduino pinouts, it is possible to use the Pi together with vast Arduino shields and hardware/software resources

PRODUCT DETAILS

Arduino is a massive ecosystem, if there's a way for the Raspberry Pi GPIO interface to adapt to Arduino pinouts, it is possible to use the Pi together with vast Arduino shields and hardware/software resources. The ARPI600 is just intended for this.

What's more, the ARPI600 also support XBee modules, make it easy to add wireless feature to your great project.

Supported Pi:

Raspberry Pi 1 Model A+

Raspberry Pi 1 Model B+

Raspberry Pi 2 Model B


FEATURES

  • Compatible with Arduino UNO, Leonardo, easy to connect with various Arduino shields

  • XBee connector for connecting various XBee modules

  • Sensor interface for connecting various sensors

  • Onboard USB TO UART for serial port debugging, also can be configured as XBee USB adapter

  • Onboard ADC, 10 bit, 38KSPS, 11 channels (6 channels for Arduino interface, 5 channels for sensors)

  • Onboard RTC


SPECIFICATION

1.Arduino connector : for connecting Arduino shields

2.ICSP interface : Arduino ICSP

3.XBee connector : for connecting XBee communication modules

4.Sensor interface : for connecting sensors

5.Raspberry Pi connector : for connecting Raspberry Pi

6.USB TO UART

7.TLC1543 : AD converter

8.PCF8563 : RTC

9.CP2102

10.32.768KHz crystal : for RTC

11.Power indicator

12.XBee state LED

13.XBee and Arduino interface RESET button

14.XBee EASYLINK button

15.RTC battery holder : for CR1220 button battery

16.TLC1543 reference voltage configuration jumper

17.RTC jumper

18.UART jumper

when connecting P_RX and CP_TX, P_TX and CP_RX respectively, USB TO UART is connected to Raspberry Pi serial port

when connecting XB_RX and CP_TX, XB_TX and CP_RX respectively, USB TO UART is connected to XBee serial port

when connecting XB_RX and P_TX, XB_TX and P_RX respectively, Raspberry Pi serial port is connected to XBee serial port

19.Arduino AD selection jumper

short 2 and 3 : Arduino A0-A5 as AD input

short 1 and 2 : Arduino A0-A5 as digital control

20.Arduino I2C selection jumper

short the jumper : Arduino A4-A5 as I2C control (the A4-A5 of Arduino AD selection jumper should be opened)

21.Arduino SPI selection jumper

short 1 and 2 : Arduino D11-D13 as SPI control (default)

short 2 and 3 : Arduino D11-D13 as digital control


DOCUMENTS

Please visit wiki page for more info about this product.

For technical support, please post your questions to our forum

Technical details

Dimensions 150mm x105mm x29mm
Weight G.W 101g
Battery Exclude

ECCN/HTS

HSCODE 8473309000
USHSCODE 8504902000
UPC 841454112099
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ