SKU
101020078
Rating:
94% of 100
$9.90
-
+

High sensitivity Responsive to a wide scope of target gases Compact dimension Low power consumption Cost efficient

The sensor is designed for indoor air quality testing. The main gas detected is carbon monoxide, alcohol, acetone, thinner, formaldehyde and other slightly toxic gases. It is compatible with 5V and 3.3V power supply.

attention icon

Tip

We've released the Seeed Gas Sensor Selection Guide, it will help you choose the gas sensor that best suits your needs.

Features

  • Low power consumption

  • High sensitivity

  • Tiny outline

  • Responsive to a wide scope of target gases

  • Cost efficient

  • Durable

  • Compatible with 5V and 3.3V

Technical details

Dimensions 40mm x20mm x15mm
Weight G.W 11g
Battery Exclude
Sensor Winsen MP503
Power 5V or 3.3V

Part List

Grove - Air quality sensor v1.3 1
Grove Cable 1

ECCN/HTS

ECCN 2B351
HSCODE 9026900000
USHSCODE 90230000
UPC 841454108757
ROHS 1

Home Control Center using BeagleBone Green Wireless

In this project, I use a Grove Base Cape for BeagleBone for using other Grove modules such as Grove - Air Quality sensor to monitor the air quality in your house and Grove – Temperature Sensor to sense the temperature as well as a Grove – Relay to control

A website to see the environment data around you

When you leave home, maybe you still want to know the environment around your house, for example, the air quality data can help you know whether there is dangerous in your kitchen and so on.

SPCPM (Solar Powered City Pollution Monitor)

Low maintenance, high output air pollution, sound pollution that put throughout the city without wiring.

Ikea IOT of furniture

This project is to make life easy and fun in the bedroom...

LeAirf : Air quality detection necklace

LeAirf is a wearable necklace air quality detector. It is able to detect temperature and many contaminating gases of low concentrations including CO, alcohol, volatiles of cosmetics, acetone etc.

Grove - Air quality sensor v1.3

Wiki of Grove - Air quality sensor v1.3

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

  2.  
    Rating
    60%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

  8.  
    Rating
    100%
     

    Review by

    Posted on

  9.  
    Rating
    100%
    Accurate Facile

    Review by

    Posted on

  10.  
    Rating
    100%
    Works very well This sensor reads all kinds of harmful gasses, it works fine when coupled with a Wio Link. IFTTT integration means that I can drive an oled display with the value from the sensor.

    Review by

    Posted on

Product Faqs


Sort by