SKU
103030021
Rating:
100% of 100
$29.00
-
+
Supports Hardwired TCP/IP Protocols : TCP, UDP, ICMP, IPv4, ARP, IGMP, PPPoE Compatible with standard Arduino/Seeeduino boards Micro-SD card socket for expanding storage Two built-in Grove connectors for I2C and UART

The W5500 Ethernet Shield v1.0 can be used to provide your projects with internet connectivity.W5500 enables users to have the Internet connectivity in their applications just by using the single chip in which TCP/IP stack, 10/100 Ethernet MAC and PHY embedded. The shield also have two Grove connectors and a microSD card socket to support projects which require storing large amounts of data from Grove sensor. The RJ45 port (Where the Ethernet cable is connected to) is low enough to allow you to stack more shields on top of this one if needed.

Features

  • Supports Hardwired TCP/IP Protocols : TCP, UDP, ICMP, IPv4, ARP, IGMP, PPPoE

  • Supports 8 independent sockets simultaneously

  • Supports Power down mode

  • Supports Wake on LAN over UDP

  • Supports High Speed Serial Peripheral Interface(SPI MODE 0, 3)

  • Internal 32Kbytes Memory for TX/RX Buffers

  • 10BaseT/100BaseTX Ethernet PHY embedded

  • Supports Auto Negotiation (Full and half duplex, 10 and 100* based )

  • Not supports IP Fragmentation

  • 3.3V operation with 5V I/O signal tolerance

  • LED outputs (Full/Half duplex, Link, Speed, Active)

  • Micro-SD card socket

  • Grove connector for I2C and UART

Technical details

Dimensions 100mm x65mm x30mm
Weight G.W 44g
Battery Exclude

Part List

W5500 Ethernet Shield 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8473305100
UPC 841454100522

W5500 Ethernet Shield v1.0

WiKi of W5500 Ethernet Shield v1.0

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.