SKU
114990147
$29.90
-
+
Micro NFC Board from App Near Me Ltd is the perfect prototyping solution for NFC applications

Micro NFC Board from App Near Me Ltd is the perfect prototyping solution for NFC applications. It is shipped with an easy to use library enabling the following features:

  • NFC tag reading and writing

  • Android beam (P2P/SNEP)

  • Dynamic tag emulation

It can be used as a peripheral with any PC/Raspberry Pi (Python API) or microcontroller (Arduino and mbed libraries)

It is also mbed-enabled and the embedded ARM microcontroller can be reprogrammed using the mbed tools.

Additionally it can be used with the free AppNearMe app to easily control the board in real time.

Features:

  • NFC

    • Tag reading

    • Tag writing

    • Android beam (P2P/SNEP)

    • Tag emulation


  • NXP LPC11U34FHN33/421 MCU

    • 48MHz, 10KB RAM, 48KB FLASH, 4KB EEPROM

    • USB Device, SPI, I2C, UART, 4xADC, GPIO


  • Prototyping form-factor

    • 20-pin 0.1" pitch DIP package, 35x100mm

    • Splittable antenna

    • 5V USB, 3.6-6V or 3.3V supply

    • Built-in USB drag 'n' drop FLASH programmer

    • Reset and bootloader enable push-buttons

    • 2 LEDs on board


  • mbed.org Developer Website

    • Lightweight Online Compiler

    • High-level C/C++ SDK

    • Cookbook of published libraries and projects

Part List:

MicroNFCBoard X 1

Resources:

For technical support and suggestions, please visit our forum .

Technical details

Dimensions 120mm x75mm x3mm
Weight G.W 17g
Battery Exclude

Part List

Micro NFC Board 1

ECCN/HTS

HSCODE 8517709000
UPC 841454105879
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by