SKU
318020009
$14.95
The Nagoya NA-773 antenna is a 50 ohm, SMA male connector telescopic antenna designed for handheld devices operating in 144MHz and 430MHz ranges, and offers good response and performance for all frequencies below 1GHz

The Nagoya NA-773 antenna is a 50 ohm, SMA male connector telescopic antenna designed for handheld devices operating in 144MHz and 430MHz ranges, and offers good response and performance for all frequencies below 1GHz.

This antenna is included in several RF Explorer models such as WSUB1G, ISM Combo, 3G Combo and 6G Combo. You can order this as replacement if your original antenna got damaged or lost, or as an extra antenna for multiple purposes such as using it with RF Explorer Signal Generator.

Feature:

· Telescopic Nagoya NA-773 antenna with SMA male connector

· Same model included in several RF Explorer models

Specification:

· Impedance: 50 ohm

· Dual band: 144/430MHz – usable at all frequencies below 1GHz

· VSWR at 144/430MHz: <1.5

· Gain at 144/430MHz: 2.1dBi

· Max power: 10W

· Length: 40.3cm (fully extended)

· RoHS compliant

Part List:

Nagoya NA-773 antenna X 1

For technical support and suggestions, please visit our forum.

Technical details

Dimensions 150mm x40mm x15mm
Weight G.W 36g
Battery Exclude

ECCN/HTS

HSCODE 9030900090
USHSCODE 8517700000
UPC 841454115496
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.