SKU
110020006
$25.00
-
+
DESCRIPTION TechBox is a series of electronics modular kits for DIY enthusiasts, electronic beginners and educators

PRODUCT DETAILS

TechBox is a series of electronics modular kits for DIY enthusiasts, electronic beginners and educators. With the plug and make feature, the entry level TechBox Tricks sets you to a good start on a journey of creation without any requirement of programming knowledge.


Features

  • Tiny, powerful, plug-and-make

  • With 84 various combinations to play with

  • Step-by-step tutorials provide learning and making experience full of fun

  • Full support and resources from Grove family


Projects

Project 1: The Spinning Art

This might be the fastest way to create a painting. Hold a bunch of markers on one hand and a motor attached with a blank paper on the other. What you need to do as a master artist is to trigger the motor to spin and sign your name when finished. Learn more


Project 2: Play with Light & Structure

Button-controlled LED is the most classic interactive project for beginners. But what about a million of light via reflections? Inspired by Yayoi Kusama’s infinity mirrored room, you can quickly create a fancy lampshade or an installation with a touch sensor, a LED and silver reflective paper. Learn more


Project 3: Security Pendant

It will produce a hard sound while being touched. Let's put it on bags just as a security alarm. Try now!Learn more


Project 4: Carrot Fox Lighthouse

In the forest there is a fox who looks like a carrot. The carrot fox is the lighthouse keeper. When it's getting dark, the lighthouse provides warm light to guide the animals' way back home. By adopting NOT function of the Logic DC Jack, we can make a magic lighthouse. Learn more


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 232g
Battery Lithium Cells/Batteries packed with equipment UN3481 -PI966

Part List

Logic DC Jack (Mainboard) 1
Battery Cable 1
Grove Tricks 1
Grove Cables 2
DC Motor 1
Grove Branch Cable 1
9V Battery 1
Quick Starter Guide 1

ECCN/HTS

HSCODE 9023009000
USHSCODE 9023000000
UPC 841454102595
ROHS 1

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ