SKU
110060064
$79.00
Create indoor applications easily Rich grove modules and cables Cool demo codes No coding experience required

PRODUCT DETAILS


Create Cool Indoor Environment Applications without Programming Experience!


A functional kit to help you explore and interact with your indoor environment. A bundle of various sensors expands your imagination in rapid prototyping based on an Intel Edison development board.


WHAT IS IT?


Grove Indoor Environment Kit for Intel® Edison makes it easy to create complete indoor environment applications with Intel Edison and Arduino Breakout Board. With the Base shield V2, developers can plug up to 11 different Grove sensors and actuators quickly. We provide cool demo codes which are constantly updated, so as to make it simple to operate even without any programming experience.


WHAT'S INSIDE?


PROJECTS


Project 1: Light Control Switch

How does it work?

When the illumination<300, the servo will drive the switch. Just connect to PC, open the Serial Monitor and type the command “set light<300, servo=90”, then click “Send” button.

Part list:

Grove - Light Sensor, Grove – Servo, 26AWG Grove Cables


Project 2: Infrared Lamp

How does it work?

Connect to PC, open the Serial Monitor and type the command “set pir=1, relay=1”, then click “Send” button. Then turn on the power, the PIR Motion Sensor will lighten the lamp when it feels body motions or people passing by.

Part list:

Grove - PIR Motion Sensor, Grove – Relay, 26AWG Grove Cable


Project 3: UV Alarm

How does it work?

The buzzer will alarm when UV goes beyond 55. Connect to your PC, open the Serial Monitor and type the command “set uv>55, buzzer=1”, then click “Send” button.

Technical details

Dimensions 200mm x132mm x73mm
Weight G.W 578g
Battery Exclude

Part List

/ 1

ECCN/HTS

HSCODE 9023009000
USHSCODE 9023000000
UPC 841454100379
ROHS 1

LEARN AND DOCUMENTS

Learn

Grove Indoor Environment Kit for Edison makes it easy to create complete indoor environment applications with Intel Edison and Arduino Breakout Board. With the Base Shield V2, developer can plug up to 11 different Grove sensors & actuators quickly.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ