SKU
318020023
Rating:
100% of 100
$10.95
-
+
The omnidirectional LTE multiband antenna is designed for worldwide LTE / 4G cell reception, and can be used for other purposes in the supported frequency range of Frequency: 698-960 / 1710-2170 / 2500-2700 MHz

The omnidirectional LTE multiband antenna is designed for worldwide LTE / 4G cell reception, and can be used for other purposes in the supported frequency range of Frequency: 698-960 / 1710-2170 / 2500-2700 MHz.

It comes in a compact, robust articulated lightweight design, making it an ideal choice for handheld RF Explorer Spectrum Analyzer.


Feature

  • Compact multiband antenna for LTE / 4G with SMA male connector

  • Omnidirectional in the horizontal plane


Specification

  • Impedance: 50 ohm

  • Characterized response: 698-960 / 1710-2170 / 2500-2700 MHz

  • VSWR:<2.0

  • Gain: up to 5dBi

  • Max power: 50W

  • Connector: SMA male

  • RoHS compliant


Part List

  • LTE antenna x1


For technical support and suggestions, please visit our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 32g
Battery Exclude

Part List

4G/LTE antenna 1

ECCN/HTS

HSCODE 9030900090
USHSCODE 8517709000
UPC 841454115465
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.