SKU
109990075
Rating:
80% of 100
$199.00
An open source USB-based oscilloscope Pocket size (101mm*74mm*16mm) Experiments, electronics maintenance, academic and engineering task

PRODUCT DETAILS

DSCope is an open source USB-based oscilloscope. It's specially designed for makers with professional specifications and an affordable price. DSCope can be used in academic, experiment, electronics maintenance, engineering task etc.

DSCope has a pocket size (101mm*74mm*16mm), which make it to be an ideal replacement to clunky traditional oscilloscope, and help you to save a big area for your working desktop.

DSCope works with your PC, MAC or even windows tablet through USB interface, which bring a big screen oscilloscope to you without any extra cost.


Features

  • Open source

  • Unibody aluminum shielded case

  • Auto zero skew adjustment

  • upgradable Hardware

  • Advanced digital trigger

  • Deep sample depth

  • USB interface, USB powered

  • Two channels

  • Signal Generator

Specification

  • Analog Bandwidth: 50MHz

  • Max Sample rate: 200MHz @ 1 Channel / 100MHz @ 2 Channels

  • Max Sample Depth: 1M(real-time mode) / 16M(single mode)

  • Coupling: AC / DC / Ground

  • Input Characteristics: 1MΩ // ~15 pF

  • Protected Voltage: ±100 V (DC+AC peak)

  • Vertical Sensitivity: 10mV/div ~ 2V/div (x1) / 100mV/div ~ 20V/div (x10)

  • Horizontal Sensitivity: 10nS/div ~ 10S/div

  • Triggering Mode: Auto, Single, And, Or

  • Rising/Falling Edge trigger

  • Vertical precise, horizontal precise measurement

  • Waveform functions auto measurement: max, min, frequency, period

  • Support OS: windows, Linux, OS X

  • Dimension: 101 x 74 x 16 mm

Support

This product is designed by DreamSourceLab, for any document and techsupport, please go to:

Technical details

Dimensions 180mm x110mm x45mm
Weight G.W 393g
Battery Exclude

Part List

DSCope 1
USB cable 1
P6100 probes 2
Adjustment tool 1

ECCN/HTS

HSCODE 9030201000
USHSCODE 90302010
UPC 841454110378

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    40%
     
    Its software is very poor.
    By

FAQ