SKU
109990074
Rating:
80% of 100
$99.00
DSLogic Pro is an upgrade product from DSLogic project

DSLogic Pro is an upgrade product from DSLogic project.

DSLogic is an Open-Source, Low-cost & Extensible electronic instrument for makers and electronic enthusiasts, which consists of DSLogic-Core and extension modules. DSLogic-Core is a re-configurable circuit board based on FPGA technology with maximum 400MHz sampling rate and 256Mbit on-board memory. DSLogic-Core can work alone as a fully functional logic analyzer, along with various extension modules. DSLogic can also work as oscilloscope, data acquisition system, protocol analyzer and even RF analyzer.

DSLogic was successfully funded on KICKSTARTER.

Features

  • Open source

  • Unibody aluminum shielded case

  • Upgradable hardware

  • Continuous Adjustable threshold

  • Up to 1G samples at stream mode

  • Support more than 40 protocol analyzers

  • Advanced triggering option support

  • External trigger support

  • State sample support

  • USB interface, USB powered

  • Extensible & Reconfigurable

  • Shielded wire bundle included

Specifications

  • Input channels number: 16

  • Max Sampling rate: 400M @ 4 channels / 200M @ 8 channels / 100Mbps @ 16 channels

  • Max Sampling depth: 1G/channel @ stream mode / 16M/channel @ buffer mode

  • Hardware memory size: 256Mbits

  • Threshold voltage: 0 ~ 5V (continuous adjustable, 0.1v step)

  • Min pulse width can be captured: 5ns

  • Input bandwidth: 50MHz

  • Max state clock input: 50MHz

  • Trigger position support

  • Advanced trigger stages: 16 stages

  • Advanced trigger count: 16 bits

  • Advanced trigger set: 2 sets per stage

  • Input voltage range: -30 ~ + 30V

  • Input impedance: 250Kohm // ~7pF

  • State sample support

  • External trigger input support

  • External trigger output support

  • Support OS: windows, Linux, OS X

  • Dimensions: 79 x 74 x 9mm

Part List

  • DSLogic Pro: x 1

  • Shielded wire bundles: x 1

  • Clips for logic analyzer: x 16

  • USB cable: x 1

Support

For technical support and suggestions, please visit our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 269g
Battery Exclude

ECCN/HTS

HSCODE 9030900090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    60%
    Lack of Support I finally got this working on my Windows 10 machines. The experience left me with the feeling this is a dead end product. There is little activity on the official and unofficial forums I could find. There has also been little activity on GitHub for the official DSView software recently, and there is no certified driver. With the latest versions of Win10, you have to compromise the security of your system to install the drivers, something I am less and less comfortable doing. I don't know the entire process required to get drivers certified, but I do know as Microsoft has tightened restrictions, they've made it cheaper, and I believe easier, to certify.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.