SKU
318020010
$4.95
The 2
The 2.4 GHz whip antenna is a compact, omnidirectional high performance antenna for 2.4 GHz band including WiFi, ZigBee, Bluetooth, Video, ISM, etc.
This antenna is included in several RF Explorer models such as 2.4G, ISM Combo, 3G Combo and 6G Combo. You can order this as replacement if your original antenna got damaged or lost, or as an extra antenna for multiple purposes such as using it with RF Explorer Signal Generator.
Feature:
  • Whip antenna for 2.4Ghz with SMA male connector
  • Same model included in several RF Explorer models
Specification:
  • Impedance: 50 ohm
  • Characterized response: 2400-2500Mhz
  • VSWR: <1.8
  • Gain: 2dBi
  • Max power: 25W
  • RoHS compliant
Part List:
2.4GHz Whip Rubber Antenna X 1
For technical support and suggestions, please visit our forum.

Technical details

Dimensions 60mm x60mm x9mm
Weight G.W 6g
Battery Exclude

ECCN/HTS

HSCODE 9030900090
USHSCODE 8517700000
UPC 841454115489
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.