SKU
110990459
$1.65
This coupling consists of two parts
This coupling consists of two parts. Plug the two parts into the bore of the wheel from each side respectively, then fasten them with an M4*18 screw. Two M3*5 set screws are also needed to fix the coupling onto the motor shaft.
Specification:
  • Material: Aluminum Alloy
  • Inner Diameter: 4mm
  • Outer Diameter: 11.9mm
  • Length: 6mm / 23mm
Part List
  • 1×Shaft Coupling (2 Parts)
  • 2×Screw, Spring Lock Washer and Plain Washer assemblies M4×18 (1 Backup)
  • 3×Set Screw M3*5 (1 Backup)

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 14g
Battery Exclude

ECCN/HTS

HSCODE 8483600090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.