SKU
110990458
$2.45
This coupling makes it capable to connect a motor with a 4mm shaft to a wheel, i
This coupling makes it capable to connect a motor with a 4mm shaft to a wheel, i.e. mecanum wheel, or other object with the same hub pattern that needs to be rotated.
Specification:
  • Material: Aluminum Alloy
  • Inner Diameter: 4mm
  • Outer Diameter: 15mm
  • Flange Diameter: 28mm
  • Length: 16mm
Part List
1×Flanged Coupling Φ28mm H16mm
2×Set Screw M3*5 (1 Backup)

Technical details

Dimensions 80mm x55mm x16mm
Weight G.W 12g
Battery Exclude

ECCN/HTS

HSCODE 8517709000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.