SKU
113990105
Rating:
93% of 100
$8.20
-
+
The NodeMcu is an open-source firmware and development kit that helps you to prototype your IOT product within a few Lua script lines

The NodeMcu is an open-source firmware and development kit that helps you to prototype your IOT product within a few Lua script lines.


FEATURES

  • Open-source

  • Interactive

  • Programmable

  • Low cost

  • Simple

  • Smart

  • WI-FI enabled

Arduino-like hardware IO

  • Advanced API for hardware IO, which can dramatically reduce the redundant work for configuring and manipulating hardware.

  • Code like arduino, but interactively in Lua script.

Nodejs style network API

  • Event-driven API for network applicaitons, which faciliates developers writing code running on a 5mm*5mm sized MCU in Nodejs style.

  • Greatly speed up your IOT application developing process.

Lowest cost WI-FI

  • Less than $2 WI-FI MCU ESP8266 integrated and esay to prototyping development kit.

  • We provide the best platform for IOT application development at the lowest cost.


SPECIFICATION

The Development Kit based on ESP8266, integates GPIO, PWM, IIC, 1-Wire and ADC all in one board.

Power your developement in the fastest way combinating with NodeMCU Firmware!

  • USB-TTL included, plug&play

  • 10 GPIO, every GPIO can be PWM, I2C, 1-wire

  • PCB antenna


DOCUMENT

Schematic & PCB, Source Code, API Documents









Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 10g
Battery Exclude

Part List

NodeMCU v2 1

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543908885
UPC 841454100621
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
    it was very vey good

    Review by

    Posted on

  4.  
    Rating
    40%
    it comes in part that you have to manually solder. Perhaps I missed it in the fine print. But as you can see the pictures shows an assembled board.

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

  8.  
    Rating
    100%
    Excellent service from seed studio, and the nodemcu does what it is supposed to Excellent service from seed studio, and the nodemcu does what it is supposed to , fast and efficient shipping

    Review by

    Posted on

Product Faqs


Sort by