SKU
103030031
Rating:
100% of 100
$48.50
-
+

Raspberry Pi Motor Driver Board v1

attention icon

Tip

This product is fully compatible with Raspberry Pi 4 (1GB, 2GB,4GB) and hopes you enjoy hacking with Pi 4 and all of other Pi 4 accessories.


Raspberry Pi Motor Driver Board v1.0 is based on the Freescale MC33932 dual H-Bridge Power IC, which can control inductive loads with currents up to 5.0A peak per single bridge. It lets you drive two DC motors with your Raspberry Pi B/B+/A+ and Pi 2 Model B, controlling the speed and direction of each one independently.


Raspberry Pi Motor Driver Board v1.0 support a very wide range of input voltage from 6V~28V. otherwise ,the on board DC/DC converter support a very wide range of input voltage, and can provide a 5V power supply for the Raspberry Pi with 1000mA maximum current. So, you just need one power supply to drive the motors and power up the Raspberry Pi.
 
Features:
  • Operating Voltage: 6V ~ 28V

  • DC/DC output: 5V 1000mA @ "5V" pin

  • Output Current(For Each Channel ): 2A (continuous operation) / 5A(peak)

  • Output Duty Range: 0%~100%

  • Output short-circuit protection (short to VPWR or GND)

  • Over-current limiting (regulation) via internal constant-off-time PWM

  • Temperature dependant current limit threshold reduction

  • Raspberry Pi compatible

 
Specification:
  • Compatible: Raspberry Pi ; Other main board via jumpers;
  • Power interface: DC Jack;
  • Dimensions: 91.20 * 56.15mm;
  • Operating Voltage: 6V ~ 28V
   
 

 

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 53g
Battery Exclude

Part List

Raspberry Pi Motor Board v1.0 1

ECCN/HTS

HSCODE 8503001000
USHSCODE 8538901000
UPC 841454100096

Raspberry Pi Motor Board v1.0

Wiki of Raspberry Pi Motor Board v1.0

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Good received

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.