SKU
103030030
$11.50
-
+

Raspberry Pi Breakout Board for Raspberry Pi is a prototype board that you can combine your raspberry pi with other components, modules

PRODUCT DETAILS

Tip

This product is fully compatible with Raspberry Pi 4 (1GB, 2GB,4GB) and hopes you enjoy hacking with Pi 4 and all of other Pi 4 accessories.


Raspberry Pi Breakout Board for Raspberry Pi is a prototype board that you can combine your raspberry pi with other components, modules.
As a prototype board, it also provides power ,state indicator light, button and universal transistor,such as NPN,PNP,N-MOS,P-MOS.
 
Features:
  • Raspberry pi compatible

  • Micro USB power supply

  • Basic Circuit : state indicator light, button and universal transistor(NPN,PNP,N-MOS,P-MOS)

  • 3.3 volt, 5 volt, and ground power rails are easily available anywhere on the board

 

Technical details

Dimensions 125mm x65mm x29mm
Weight G.W 40g
Battery Exclude
Compatible Raspberry Pi ; Other main board via jumpers;
Power interface Micro USB;
Dimensions 91.20 * 56.15mm;
Power supply 3.3V/5V

Part List

Raspberry Pi Breakout Board v1.0 1

ECCN/HTS

HSCODE 9030900090
USHSCODE 8517700000
UPC 841454100065

LEARN AND DOCUMENTS

Learn

Wiki of Raspberry Pi Breakout Board v1.0

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ