SKU
103030028
$11.50
-
+
Raspberry Pi RS232 Board v1
Raspberry Pi RS232 Board v1.0 is a standard communication port for industry equipment.This module is base on MAX3232,which is a dual driver/receiver that includes a capacitive voltage generator to supply TIA/EIA-232-F voltage levels from a single 5-V supply. The shield integrates DB9 connectors (female) that provide connection to various devices with RS232 interface. Also the RS232 headers will facilitate your connections and commissioning. It provides the welding areas to make full use of extra space on it, which is highly convenient for prototyping.
Features:
  • Low Supply Current:300uA

  • Guaranteed Data Rate:120kbps

  • Meets EIA/TIA-232 Specifications Down to 3.0V

  • Pin Compatible with Industry-Standard MAX232

  • Guaranteed Slew Rate:6V/us

  • LED Indicator

  • DB9 Connectors(female)

  • Compatible with Raspberry Pi A+,B,B+/2.

Specification:
Compatible:Raspberry Pi ; Other main board via jumpers;
Power interface:Micro USB;
Dimensions:91.20 * 56.15mm;
Power supply:3.3v , 5V ,

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 49g
Battery Exclude

Part List

Raspberry Pi RS232 Board v1.0 1

ECCN/HTS

HSCODE 8543909000
USHSCODE 8517700000
UPC 841454100072
ROHS 1

Raspberry Pi RS232 Board v1.0

Wiki of Raspberry Pi RS232 Board v1.0

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Do you have a solid model for this? This is so that I can figure out where the connector would be located and the heights of the standoffs required.
    Question by: Lawrence Ho on 2019-01-08 18:12:29

    Hi there, we do not have the 3D model for this module, for the board size, you can use the eagle cad to measure the size. here is the eagle file, https://raw.githubusercontent.com/SeeedDocument/Raspberry_Pi_R232_Board_v1.0/master/res/Raspberry_Pi_RS232_Board_v1.0_sch_pcb.zip , for the rs232 connector, please refer to https://github.com/SeeedDocument/forum_doc/raw/master/reg/320110019_DR-9P(%E5%8F%89%E9%94%81%E6%AF%8D)_%E7%89%A9%E6%96%99%E8%A7%84%E6%A0%BC%E4%B9%A6-1.pdf. thanks.

    Answer by: admin on 2019-01-09 02:28:02
  • Question by: admin on 2018-12-18 02:30:03

    Hi~Yes you can,it support Raspberry 3

    Answer by: admin on 2018-12-18 02:30:03