SKU
106990022
Rating:
96% of 100
$9.50
-
+

Power module with Lipo battery charge management Standard USB output interface No programming

Lipo Rider is a power module with Lipo battery charge management and boost circuit designed for MCU projects with standard USB output interface. It is extremely affordable and easy to use. No programming is required. Plug it in and it works. The internal charger IC handles all the power flow between the various components.


attention icon

Note

Now the Lipo Rider Plus is available, Lipo Rider Plus is simply a performance monster, supports up to 5V3A charging current, boost output integration, output up to 5V2.4A, can also output 3.3V 250mA.

FEATURES

  • Jst 2.0 connector

  • Stable 5V USB power supply regardless of source

  • Charge/Recharge algorithms built into chip

  • Charge Lithium Polymer Battery through solar power or USB

  • Stable supply voltage through either lithium battery or USB

  • 2 x USB ports let you program your kit while charging your Lithium battery

  • LED indications for battery full or charging states

  • Simple design means extremely affordable

  • Scalable to multiple lithium batteries and large/multiple solar panels through simple end-user modifications


SPECIFICATION

  • Small Footprint – Dimensions = L42 × W34 × D6.8

  • 900mA maximum charging current for Lithium battery

  • 600mA maximum supply current from Lithium battery

  • Power diodes to prevent back feed from USB device into Lipo battery

Technical details

Dimensions 130mm x90mm x8.7mm
Weight G.W 10g
Battery Exclude

Part List

Lipo Rider V1.3 1

ECCN/HTS

HSCODE 8504909090
USHSCODE 8517700000
UPC 841454106296
ROHS 1

Lipo Rider v1.3

Wiki of Lipo Rider v1.3

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
    Really good product work fine with a solar panel and lithion battery

    Review by

    Posted on

  5.  
    Rating
    80%
     

    Review by

    Posted on

Product Faqs


Sort by