SKU
317060010
$9.00
-
+
LinkIt MT5931 Module is a low-cost and low-power consumption Wi-Fi SiP module

LinkIt MT5931 Module is a low-cost and low-power consumption Wi-Fi SiP module. The module is targeted to mobile devices including smart phone, PDA, Wi-Fi phone, DSC, DVC which need small Wi-Fi module. The highly integrated module allows the usage of web browsing, VoIP application.

The wireless SiP module support IEEE 802.11b/g/n standard and it can provide up to 72Mbps(GI=400ns) for IEEE 802.11n, 54Mbps for IEEE 802.11g, 11Mbps for 802.11b to connect your wireless LAN.

Features:

  • Small footprint: 9.8mm x 9.8mm x 1.7mm

  • Host interface: SDIO 2.0(4 bit&1-bit)

  • Support Orthogonal Frequency Division Multiplexing(OFDM), Complementary Code Keying(CCK), and Direct Sequence Spread Spectrum(DSSS) to provide a variety of data rates

  • Integrated switching regulator enables direct connenction to battery

  • Support AP/STA/ad-hoc mode

  • IEEE 802.11n(HT20 MCS7), IEEE802.11g(OFDM 54Mbps) and IEEE 802.11b(DSSS 11Mbps)

  • Support Wi-Fi Direct(WFA P-2-P Standard)

  • Security: WFA WPA/WPA2 personal, WPS2.0, WAPI(Hardware)

  • QoS: WFA WMM, WMM PS

  • Support Bluetooth co-existence

  • Support low power consumption sleep mode via 32kHz clock

  • RoHS & Halogen free compliant/Lead free

Specification:

Model Name: CW01S-5931

Product Description: Wi-Fi SiP

Network Standard: IEEE 802.11b/g/n Compliant

Host Interface: SDIO 2.0(4-bit&1-bit)

Operation Conditions

Operating Voltage: 3.6V/2.8V

Temperature: Operating: -20~70℃

Storage:-40~85℃

Humidity: Operating:10~95%

Storage:5~95%

Dimension: 9.8mm x 9.8mm x 1.7mm

Package:LGA

Electrical Specifications

Frequency:2.4GHz ISM radio band

Channel:1~14

Modulation:DSSS,OFDM,64-QAM,16-QAM,QPSK,BPSK,CCK,DQPSK,DBPSK

Security: WFA WPA/WPA2 personal

WPS2.0

WAPI

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 1g
Battery Exclude

ECCN/HTS

HSCODE 8517703000
UPC 841454115656
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.