SKU
317050008
$15.00
-
+
LinkIt MT3332 Module is a low-cost and low-power consumption GNSS module

LinkIt MT3332 Module is a low-cost and low-power consumption GNSS module. The module can simultaneously acquire and track multiple satellite constellations that include GPS, GLONASS, GALILEO, QZSS and SBAS. Based on our experienced design, this module fully exhibits the excellent performance of MT3332 chip. It works in GNSS signal difficult environment, providing fast acquisitions and excellent tracking performance.

Features:

•Small footprint: 11mm x 11mm x 1.7mm

•Support GPS, GLONASS.

•Superior sensitivities:

Acquisition: -148 dBm(cold)/-163dBm(hot)(Follow MTK chip specification)

Tracking: -165dBm(Follow MTK chip specification)

•NMEA 0183 standard V3.01 and backward compliance, Supports 219 different data

•Ultra-low power consumption(GPS+GLONASS)

Acquisition: 36mW(Follow MTK chip specification)

Tracking: 26mW(Follow MTK chip specification)

•Internal real-time clock(RTC): Support external pin to wake up

•Supports FCC E911 compliance and A-GPS

•26MHz TCXO included.

•RoHS & Halogen free compliant/Lead free

Simple connection and work

Specification:

Model Name: CW03S-3332

GNSS Chipset: MediaTek MT3332

Host Interface: UART

Dimension: 11mm x 11mm x 1.7mm

Package: LGA

Operation Conditions:

•Operating Voltage: 3.6V/2.8V

•Temperature: -20~70℃(Operating),-40~85℃(Storage)

•Humidity:10~95%(Operating),5~95%(Storage)

Electrical Specifications

•Frequency: GPS, GALILEO, QZSS: L1 1575.42MHz, C/A code

GLONASS: L1 1598.0625MHz ~ 1605.375MHz, C/A code

•Channels: Tracking: 33/acquisition: 99

•Update rate: 1Hz default, up to 10Hz

•Protocol Support: NMEA 0183 V3.01

8 data bits, no parity, 1 stop bits(default)

1Hz: GGA, GLL, GSA, GSV, RMC, VTG

•Datum: WGS-84(default)

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 2g
Battery Exclude

ECCN/HTS

HSCODE 8517709000
UPC 841454115694
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.