SKU
106990020
Rating:
100% of 100
$13.50
-
+
Output Disconnect 3W Output Power when connecting battery Continuous Charge Current Up to 900mA Short circuit protection

The solar charger is a stackable shield to Arduino compatible platforms, enables adaptive battery power and act as energy harvester for in-field charging. You may use various batteries that has the voltage of 3.0V-4.2V to shift up for 5V output, or put on Li-ion battery and solar panel to form an autonomous sensor unit. The maximum current provided by the board can get up to 600mA. An usb connector is also useful to charge the battery.

Features:

  • Output Disconnect

  • Short circuit protection

  • 3W Output Power when connecting battery

  • Continuous Charge Current Up to 900mA

  • Battery status indication ( Red : Charging , Green: Charged )

  • Micro-USB Connector

Specification:

  • Battery input voltage: 3.0~4.5V

  • USB input voltage: 4.75~5.25V

  • Solar input voltage: 4.8~6V

  • Maximum Output Power(with battery): 3W(600mA@5V)

  • Ripple voltage:<100mV @ 500mA

  • Dimensions: 68*53mm

Technical details

Dimensions 115mm x75mm x25mm
Weight G.W 42.5g
Battery Exclude

Part List

Solar Charger Shield v2.2 1

ECCN/HTS

HSCODE 8504909090
USHSCODE 8517700000
UPC 841454102779

Solar Charger Shield v2.2

Wiki of Solar Charger Shield v2.2

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. Charger
    Rating
    100%
    Great product, useful for my application.

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by