SKU
101020079
Rating:
100% of 100
$16.90
Built on MPU-9250 and BMP180 Smaller in size with less power consumption User-programmable full-scale range (digital output) High accuracy for temp/pressure measurement Ideal for motion tracking and environment monitoring

This product is discontinued, for new version Grove - IMU 10 DOF V2.0, please click here.

Grove - IMU 10DOF is based on MPU-9250 and BMP180, it combines a 3-axis gyroscope, 3-axis accelerometer, 3-axis magnetometer and barometer in standard Grove module. Total 10 degrees of freedom make it suitable for mobilephone, aircraft, smart watch etc.

Features:

  • 10 Degrees of Freedom

  • 3-Axis angular rate sensor (gyro) with a sensitivity up to 131 LSB and a full-scale range of ±250, ±500, ±1000, and ±2000dps

  • 3-Axis accelerometer with a programmable full scale range of ±2g, ±4g, ±8g and ±16g

  • 3-axis compass with a full scale range of ±4800µT

  • Wide pressure detecting range of 300~1100hPa(+9000m ~ -500m relating to sea level)

Specification:

  • Working Voltage: 5V

  • Programmable interrupt

  • Low Power

  • Control Mode: IIC

  • 400kHz Fast Mode I²C serial host interface

  • Operating Temperature:-40 ~ +85°C

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 8g
Battery Exclude

Part List

Grove - IMU 10DOF 1

ECCN/HTS

HSCODE 9031900090

Grove - IMU 10DOF

Wiki of Grove - IMU 10DOF

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Well packaged with description.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.