SKU
114990134
Rating:
100% of 100
$15.50
StepperMotorYH42BYGH40-402A

PRODUCT DETAILS

It mainly used in mechanical motion control, Like CNC milling machine, laser cutter, 3D printer, it also can used in robot platform motion control.

Specification:

  • Phase: 2

  • Step Angle: 1.8°

  • Voltage: 3.15V

  • Phase Current: 1.5A/Phase

  • Phase Resistance: 2.1ohm/Phase

  • Phase inductance: 1.9mH/Phase

  • Holding Torque: 3000g.cm

  • Lead Wire: 4

  • Photo inertia: 54g.cm

  • Weight: 0.28kg

  • Insulation Class: B

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 305g
Battery Exclude

Part List

stepper motor 1

ECCN/HTS

HSCODE 8501109990

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ