SKU
113050014
$9.90

Blueseeed TH Bee v2.0 (HM01) is an easy to use Bluetooth SPP module compatible with existing Xbee sockets, designed for transparent wireless serial connection setup

PRODUCT DETAILS

Blueseeed TH Bee v2.0 (HM01) is an easy to use Bluetooth SPP module compatible with existing Xbee sockets, designed for transparent wireless serial connection setup. Serial port Bluetooth module is fully qualified Bluetooth V2.0+EDR(Enhanced Data Rate) 3Mbps Modulation with complete 2.4GHz radio transceiver and baseband.It uses CSR Bluecore 04-External single chip Bluetooth system with CMOS technology and with AFH(Adaptive Frequency Hopping Feature).
 
Features:
  • Typical -80dBm sensitivity.

  • Up to +4dBm RF transmit power.

  • Fully Qualified Bluetooth V2.0+EDR 3Mbps Modulation.

  • Low Power 1.8V Operation, 1.8 to 3.6V I/O.

  • PIO control.

  • UART interface with programmable baud rate.

  • Integrated PCB antenna.

  • Bee compatible headers.

 
Specification:
 

U1:U1 is the wireless module.

Technical details

Dimensions 50mm x50mm x10mm
Weight G.W 3.8g
Battery Exclude

Part List

Bluetooth Bee v2.0 1

ECCN/HTS

HSCODE 8517629900
UPC 841454111528

LEARN AND DOCUMENTS

Documentations

Learn

Wiki of Bluetooth Bee v2.0

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ