SKU
112990005
$7.50
This Card Reader is not only a microSD(HC) card reader, but also SD(HC) memory card adapter

This Card Reader is not only a microSD(HC) card reader, but also SD(HC) memory card adapter. This adapter converts your micro SD(HC) memory cards to a SD card so you can use it in your camera, tablet or other devices that support SD. You can also connect it directly to your computer as a USB flash drive. Convenient to use.

Features:

Functioning as a portable USB Pen Drive or card reader

Compatible with micro SD / micro SD(HC) / T-Flash

Memory capacity depends on inserted memory card

Fully compliant with USB 2.0 specification

Easy plug and play installation device

USB bus powered, no external power is required

Convenient and fast data exchange for PC, Notebook Computer, MP3, PDA, Digital Camera, Mobile Phones, etc.

Support micro SD(HC)

Dimension: 32 x 24 x 2mm (approx.)

Weight: 2g

Part List:

1 x Card Reader

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 2g
Battery Exclude

ECCN/HTS

HSCODE 8517709000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.