SKU
317990026
Rating:
80% of 100
$1.95
It's a small USB to TTL serial tool, using the CH340G chip

PRODUCT DETAILS

It's a small USB to TTL serial tool, using the CH340G chip. You can use it to connect some serial device to your PC via USB port.
Features:
Compatible with 32-bit & 64-bit Windows, Mac OS 8 to OS X, Linux and Android!
To test the unit use the shunt to connect TX and RX (loopback test)
3.3V and 5.0V outputs are available to power your project directly from the adapter.
Part List:
1 x USB to TTL module

Technical details

Dimensions 95mm x60mm x7mm
Weight G.W 6g
Battery Exclude

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454115526

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    80%
     
     
    By
  2. Rating
    20%
     
    bad driver this component have a bad driver.

    send a message every 500ms give windows blue screen because IRQ routine
    By
  3. Rating
    20%
     
    I cannot make this work As soon as I plug this on my MAC I get an error and I have to reboot it. It is really weird but I didn't want to keep on trying. It is a cheap USB to Serial module so I will just leave it there.
    By

FAQ