SKU
317990027
Rating:
87% of 100
$1.95
It's a small USB to TTL serial tool, using the PL2303 chip

PRODUCT DETAILS

It's a small USB to TTL serial tool, using the PL2303 chip. You can use it to connect some serial device to your PC via USB port.

Features:

  • Compatible with 32-bit & 64-bit Windows, Mac OS 8 to OS X, Linux and Android!
  • To test the unit use the shunt to connect TX and RX (loopback test)
  • 3.3V and 5.0V outputs are available to power your project directly from the adapter.
Part List:
1 x USB to TTL module

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 6g
Battery Exclude

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454115519

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By
  2. Rating
    100%
     
     
    By
  3. Rating
    60%
     
    Good, but needs drivers I didn't know about it, I thought this would work as the FTDI or other Serial adapters on my MAC that just work. This needs an extra driver.
    Other than that, it works good.
    By

FAQ