SKU
323050020
$2.85
It mainly used for fix the lead screw, the bearing inside it let the screw more smoothly

It mainly used for fix the lead screw, the bearing inside it let the screw more smoothly.

Specification

  • Inner diameter: 8mm

  • Length: 55mm

  • Height: 30mm

  • Weight: 37.4g

Part List

1 x bearing block

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 38g
Battery Exclude

ECCN/HTS

HSCODE 8483300090
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.