SKU
114990195
$4.95
-
+
It is a good plastic box for Raspberry Pi, which can protect it with one of these snazzy plastic enclosures? These cases protect the Raspberry Pi from things like rogue wires that might short it out while still allowing full access to the board! Simply sn

It is a good plastic box for Raspberry Pi, which can protect it with one of these snazzy plastic enclosures? These cases protect the Raspberry Pi from things like rogue wires that might short it out while still allowing full access to the board! Simply snap the RPi into the bottom half of the enclosure, then snap the two sides together.

The enclosure provides slots to access the peripheral header, USB ports, Ethernet, SD card, HMDI, composite video, audio, CSI and JTAG connectors as well as feet and vents to ensure the board gets proper cooling and plus-shaped wall mounting slots.

All of the status LEDs on the Pi are visible through the case thanks to light pipes embedded in the design. This is a really slick case and once you've gotten your hands on a Raspberry Pi, you'll want to snag one of these to put it in!


FEATURES

  • Made with ABS plastic
  • B+ Size
  • Equipped with the breather hole
  • Smooth surface
  • Easy to fixed
  • Unibody, esy to install
  • Colors: Transparent


SPECIFICATION

Case size: 70x60x23mm


PART LIST

  • 1 x Raspberry pi A plus case
  • 4 x rubber plastic non-slip mats
  • 4 x set screws

Technical details

Dimensions 70mm x60mm x20mm
Weight G.W 27g
Battery Exclude

ECCN/HTS

HSCODE 3923100090
UPC 841454104537
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.