SKU
323010071
$1.90
These stainless Aluminum shaft couplers allow you to couple the different size shafts together

These stainless Aluminum shaft couplers allow you to couple the different size shafts together. They can be used for connecting motor shafts to drive shafts, or two different sized shafts. All of they come with a hex wrench.


Specification

  • Length: 25mm

  • Diameter: 14mm

  • Bore: 5-6mm

  • Weight: 9.0g


Part List

  • 1 x Aluminum shaft couplers

  • 4 x Net

  • 1 x Allen driver

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 12g
Battery Exclude

ECCN/HTS

HSCODE 8483600090
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.