SKU
323030023
$1.50
Spherical plain bearings can withstand a greater load

PRODUCT DETAILS

Spherical plain bearings can withstand a greater load. Can bear radial load, axial load or radial, axial joint load simultaneously. Since the outer spherical surface of the inner ring inlaid with composite materials, so that the bearing can be generated in the work of self-lubricating. Generally used for slower swing movement, but also for tilting movement within a certain range of angles, when supporting shaft and shaft housing bore a greater degree when the heart can still work properly.

Specification:

Part List:

  • 1 x Joint Bearing SI5T/K

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 20g
Battery Exclude

ECCN/HTS

HSCODE 8482800000
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ