SKU
323030021
Rating:
80% of 100
$1.50
-
+
Spherical plain bearings can withstand a greater load

111.png


Spherical plain bearings can withstand a greater load. Can bear radial load, axial load or radial, axial joint load simultaneously. Since the outer spherical surface of the inner ring inlaid with composite materials, so that the bearing can be generated in the work of self-lubricating. Generally used for slower swing movement, but also for tilting movement within a certain range of angles, when supporting shaft and shaft housing bore a greater degree when the heart can still work properly.

Specification:

Part List:
  • 1 x Joint Bearing SA5T/K

Technical details

Dimensions 50mm x70mm x8mm
Weight G.W 14g
Battery Exclude

Part List

Joint Bearing SA5T&K 1

ECCN/HTS

HSCODE 8482800000
USHSCODE 84828000
UPC 841454114345
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    60%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.