SKU
114990203
$21.95
-
+
This is a development board for MXCHIP EMW3162 Wi-Fi modules(EMW3162 WiFi Module and EMW3162 WiFi Module EMW3162 WiFi Module (External IPEX antenna))
This is a development board for MXCHIP EMW3162 Wi-Fi modules(EMW3162 WiFi Module and EMW3162 WiFi Module EMW3162 WiFi Module (External IPEX antenna)).
On-board JTAG adapter is provided. No need for separate JTAG. You only need one cable for all power, UART, and JTAG. The JTAG adapter is the default for WICED SDK development. Driver is provided with the WICED SDK. The board can be powered by a 3V battery.


FEATURES

  • Development board for MXCHIP EMW3162 Wi-Fi module
  • On-board JTAG adapter
  • One USB cable for power, UART, and JTAG
  • Good for WICED SDK development
  • Can also be powered by one 3V battery


Dimensions

2.5 x 6.5 x 1 inches


DOCUMENTS

If you have any technical problem, please contact (sales(at)mxchip.com

Technical details

Dimensions 140mm x70mm x22mm
Weight G.W 64g
Battery Exclude

ECCN/HTS

HSCODE 8543709990
USHSCODE 8517700000
UPC 841454109778
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.