SKU
113990088
Rating:
100% of 100
$23.99
WireLess Gate Shield is an Arduino-compatible expansion card designed to build a system of receiving / transmitting and broadcasting various wireless commands and data

PRODUCT DETAILS

WireLess Gate Shield is an Arduino-compatible expansion card designed to build a system of receiving / transmitting and broadcasting various wireless commands and data. For maximum coverage possible wireless communication interfaces on the board has an IR receiver interface for connecting popular transceiver nRF24L01 + and RFM69HW.

Additionally, the board has a real time clock module DS1307.


FEATURES

  • - Interface to connect the transceiver to 2.4 GHz nRF24L01 +
  • - Interface to connect the transceiver to 443 MHz RFM69HW (HopeRF)
  • - U.FL antenna connector for RFM69HW
  • - LED automatic activity radio modules (with the possibility of removal)
  • - LED for user
  • - Real time clock module DS1307
  • - IR receiver
  • - One buttons to control (operate one analog pin)
  • - GROVE-compatible connector: I2C
  • - Fully compatible with Ethernet Shield

PACKAGE INCLUDES

  • 1x WLGate Shield
  • 1x Wireless module nRF24L01 +
  • 1x Wireless module RFM69HW (443 MHz )

DOCUMENTS

Please visit the wiki page for more information about this product. We will be very grateful to you for helping us improve our documentation. Add more description or demo code. For technical support, please publish your question on our blog.

Technical details

Dimensions 80mm x90mm x27mm
Weight G.W 22g
Battery Exclude

ECCN/HTS

HSCODE 8517703000
UPC 841454101598

LEARN AND DOCUMENTS

Documentations

Documents

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ