SKU
313020007
$5.50
Small high performance spare battery for the Crazyflie 2,bitcraze, bitcraze.io,crazyfly, crazieflie, crazieflie, crazy flie, crazie fly, crazy fly, drone

Small high performance spare battery for the Crazyflie 2.0


Specification

Operating Temperature: 0 ~35°C (Charging) / -20~60°C (Discharging)

Connector: Molex 51005-2P (Pin 1 positive)

Electrical specification

Capacity: 240mAh

Nominal voltage: 3.7 V (1 Cell)

Discharge: 15C

Charge: 2C

Mechanical specification:

Weight: 7.1g

Size (WxHxD): 20x7x30mm


Caution

Using the battery under direct sunlight may cause overheating, which could result in invalidation or fire. Battery should be charged with proper charger, in compliance with correct operation instruction.


Resources

Bitcraze

Wiki

Forum

Tech Support

If you have any further question for technical support, please contact support@bitcraze.io


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 7g
Battery Lithium Cells / Batteries loose (bulk) UN3480-PI965

Part List

240mAh LiPo battery 1

ECCN/HTS

HSCODE 8507600090
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:23:29

    Can you suggest an alternative source for a battery that will work with the Xadow GSM+BLE. I've looked online and I can't find one with the proper connector.

    Answer by: admin on 2018-12-18 02:23:29