SKU
316030060
$3.50
-
+
Crazyflie 2.0,crazyflie, coreless DC motor with connector, Spare 7x16 mm,bitcraze, bitcraze.io,crazyfly, crazieflie, crazieflie, crazy flie, crazie fly, crazy fly, drone

111.png


This product is a spare part( 7x16 mm Coreless DC motor ) for the Crazyflie 2.0.


Mechanical specification

  • Diameter: 7.0 mm

  • Length: 16.0 mm

  • ŸShaft length: 3.5 mm

  • Shaft diameter: 0.8 mm

  • Weight: 2.7 g

  • Wire length: 32.0 mm

Electrical specification

  • Kv: 14 000 rpm/V

  • Rated voltage: 4.2 V

  • Rated current: 1000mA


Part List

  • 1x 7mm coreless DC motor


Resources


Tech Support

If you have any further question for technical support, please contact support@bitcraze.io



Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 3g
Battery Exclude

Part List

7mm coreless DC motor 1

ECCN/HTS

HSCODE 8501101000
USHSCODE 85011020
UPC 841454115984
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.