SKU
110990444
Rating:
100% of 100
$5.00
light weight material:PP,bitcraze, bitcraze.io,crazyfly, crazieflie, crazieflie, crazy flie, crazie fly, crazy fly, drone

This product is a spare part for the Crazyflie 2.0 and is intended to fit the Crazyflie 2.0 - Spare 7x16 mm coreless DC motor.


Specification

  • Weight: 0.37g

  • Size (WxHxD): 30x18x10mm

  • Material: PP


Resources


Tech Support

If you have any further question for technical support, please contact support@bitcraze.io


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 2g
Battery Exclude

Part List

7mm motor mounts 4

ECCN/HTS

HSCODE 3926909090
UPC 841454110743
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.