SKU
114990116
$30.00
-
+
Introduction:Want to charge your Crazyflie 2,bitcraze, bitcraze.io,crazyfly, crazieflie, crazieflie, crazy flie, crazie fly, crazy fly, drone

Want to charge your Crazyflie 2.0 without connecting the uUSB cable? Then the Crazyflie 2.0 Qi inductive charging expansion board is a great option. It supports the Qi standard and can be used with the same Qi charger you have for your phone or tablet. It also supports the latest WPC V1.1 specification and is able to supply up to 1A at 5V to the Crazyflie 2.0.

This product is intended to be used together with the Crazyflie 2.0 nano quadcopter and uses it's expansion board system. Please have a look at the buyers guide for more info about Crazyflie 2.0 expansion boards.


Features

  • Compatible with the Qi standard

  • Automatic detection of expansion board using 1-wire memory


Specification

  • Mechanical specification:

  • Designed for mounting under the Crazyflie 2.0

  • 1-wire memory for automatic expansion board detection

  • Supports the Qi wireless charging standard (WPC V1.1)

  • Can supply up to 1A at 5V

  • Based on the TI BQ51013B

  • Weight: 5.0g

  • Size (WxHxD): 30x30x5mm


Resources


Tech Support

If you have any further question for technical support, please contact support@bitcraze.io


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 7g
Battery Exclude

Part List

Qi inductive charging expansion board 1

ECCN/HTS

HSCODE 8504909090
USHSCODE 8504902000
UPC 841454110767
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.