SKU
114990115
Rating:
100% of 100
$4.00
-
+
Introduction: Add a prototyping area to your Crazyflie 2,bitcraze, bitcraze.io,crazyfly, crazieflie, crazieflie, crazy flie, crazie fly, crazy fly, drone

Add a prototyping area to your Crazyflie 2.0 and lift your electronics into the air. Just solder directly on the expansion board and plug it to the expansion port.

This product is intended to be used together with the Crazyflie 2.0 nano quadcopter and uses it's expansion board system. Please have a look at the buyers guide for more info about Crazyflie 2.0 expansion boards.


Features

  • Soldering pads support both though hole and SMD components

  • Has SOT-23 footprint for 1-wire memory used for automatic detection (not mounted)


Specification

  • Makes all 20 pins in the Crazyflie 2.0 expansion port available

  • 40 pads for prototyping (supporting both though hole and SMD components)

  • Footprint for optional 1-wire memory (not mounted)

  • Mechanical specification:

  • Weight: 1.5 g

  • Size (BxHxW): 28x28x4mm


Resources


Tech Support

If you have any further question for technical support, please contact support@bitcraze.io


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 3g
Battery Exclude

Part List

Prototyping expansion board 1

ECCN/HTS

HSCODE 8538900000
USHSCODE 85389030
UPC 841454110774
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.