SKU
110990443
$2.00
-
+
Introduction: This product is intended to be used together with the Crazyflie 2,bitcraze, bitcraze.io,crazyfly, crazieflie, crazieflie, crazy flie, crazie fly, crazy fly, drone

111.png


This product is intended to be used together with the Crazyflie 2.0 nano quadcopter and uses it's expansion board system. Please have a look at the buyers guide for more info about Crazyflie 2.0 expansion boards.


Specification

  • Number of positions: 10

  • Spacing: 2mm

  • Short male expansion header mechanical specification:

  • Weight: 0.4g

  • Size (BxHxW): 20x8x2mm

  • Long male expansion header mechanical specification:

  • Weight: 0.3g

  • Size (BxHxW): 20x14x2mm


Resources


Tech Support

If you have any further question for technical support, please contact support@bitcraze.io


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 4g
Battery Exclude

Part List

short male expansion header (8mm long) 4
long male expansion header (14mm long) 4

ECCN/HTS

HSCODE 8536909000
USHSCODE 85366980
UPC 841454110781
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.