SKU
110990442
$1.50
-
+
This product is intended to be used together with the Crazyflie 2.0 nano quadcopter and uses its expansion board system,bitcraze, bitcraze.io,crazyfly, crazieflie, crazieflie, crazy flie, crazie fly, crazy fly, drone

111.png


After prototyping your own hardware for theCrazyflie 2.0 you might be interested in designing a proper expansion board. To make that easier we supply the female header that is used for all our expansion boards to ensure compatibility with the current system.

This product is intended to be used together with the Crazyflie 2.0 nano quadcopter and uses its expansion board system. Please have a look at the buyers guide for more info about Crazyflie 2.0 expansion boards.


Specification

  • Number of positions: 10

  • Spacing: 2mm

  • Weight: 0.2g

  • Size (WxHxD): 10x2x3mm (without SMD pads)


Resources


Tech Support

If you have any further question for technical support, please contact support@bitcraze.io


Technical details

Dimensions 40mm x50mm x2mm
Weight G.W 1.5g
Battery Exclude

Part List

SMD female expansion header 4

ECCN/HTS

HSCODE 8536909000
USHSCODE 85366980
UPC 841454110804
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.