SKU
114990111
$4.00
-
+
Test new hardware easily without soldering by using the breakout expansion board,bitcraze, bitcraze.io,crazyfly, crazieflie, crazieflie, crazy flie, crazie fly, crazy fly, drone

Test new hardware easily without soldering by using the breakout expansion board. Just build the curcuit on a breadboard and attach the Crazyflie 2.0 to it.

This product is intended to be used together with the Crazyflie 2.0 nano quadcopter and uses it's expansion board system. Please have a look at the buyers guide for more info about Crazyflie 2.0 expansion boards.


Features

  • All expansion connector pins broken out with screen print for easy usage

  • ŸHas SOT-23 footprint for 1-wire memory used for automatic detection (not mounted)


Specification

  • Makes all 20 pins in the Crazyflie 2.0 expansion port available

  • 2.54mm header that fits a breadboard (not included)

  • Screenprint showing all signal names

  • Footprint for optional 1-wire memory (not mounted)

  • Weight: 1.5 g

  • Size (WxHxD): 27x28x4mm


Resources


Tech Support

If you have any further question for technical support, please contact support@bitcraze.io


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 3g
Battery Exclude

Part List

Breakout expansion board 1

ECCN/HTS

HSCODE 8538900000
USHSCODE 85389030
UPC 841454110811
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.